IESNA:LM-63-2002
[TEST]P1435091
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7A-935-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 7xLight Square PACKAGE 90CRI 3500K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (182) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.66A 199.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21661.5
TILT=NONE
182 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
3180.0 3184.8 3131.7 2991.8 2904.9 2904.9 2987.0 3073.8 3208.9 3363.3 3686.7 4116.1 4502.2 4835.1 5153.6 5476.9 5776.1 6075.3 
6384.1 6591.6 6673.6 6659.1 6581.9 6316.5 6075.3 5920.8 5790.6 5496.2 4912.3 3517.8 1722.7 733.5 511.5 390.9 294.4 
197.8 101.3 0.0 
3180.0 3184.8 3122.1 2987.0 2900.1 2904.9 2982.1 3069.0 3204.1 3368.2 3672.2 4092.0 4487.7 4830.3 5168.1 5486.6 5805.0 6118.7 
6413.0 6649.5 6755.7 6736.4 6688.1 6374.4 6133.2 5940.1 5785.7 5462.4 4839.9 3517.8 1766.1 738.3 521.2 400.5 304.0 
202.7 101.3 0.0 
3180.0 3165.5 3117.3 3011.1 2929.1 2929.1 3011.1 3112.4 3257.2 3426.1 3720.4 4145.1 4560.1 4965.4 5337.0 5708.5 6104.2 6442.0 
6813.6 7088.6 7228.5 7252.7 7267.2 7117.6 6779.8 6485.4 6268.3 5930.5 5254.9 3850.7 2113.6 902.4 593.5 448.8 337.8 
226.8 120.6 0.0 
3180.0 3184.8 3151.0 3078.6 3011.1 3011.1 3097.9 3223.4 3363.3 3556.4 3812.1 4236.8 4748.3 5206.7 5587.9 6031.8 6451.6 6919.7 
7310.6 7662.8 7865.5 7957.2 7962.0 7957.2 7865.5 7576.0 7161.0 6692.9 5978.8 4574.5 2702.3 1196.7 704.5 526.0 395.7 
275.1 144.8 0.0 
3180.0 3175.2 3170.3 3141.4 3112.4 3117.3 3199.3 3344.0 3512.9 3706.0 3971.4 4352.6 4868.9 5481.7 5954.6 6417.9 6953.5 7455.3 
7918.6 8270.8 8560.4 8792.0 8825.8 8985.0 9115.3 9062.2 8859.6 8439.7 7585.6 6089.7 4082.3 2070.1 984.4 661.1 
472.9 304.0 154.4 0.0 
3180.0 3189.6 3208.9 3237.9 3252.4 3286.1 3358.5 3503.3 3696.3 3947.2 4260.9 4622.8 5076.4 5703.7 6398.6 6996.9 7542.2 8068.2 
8483.2 8801.6 9100.8 9375.9 9448.3 9718.5 10099.7 10365.1 10403.7 10230.0 9737.8 8415.6 6109.0 3614.3 1660.0 849.3 
569.4 342.6 159.2 0.0 
3180.0 3199.3 3252.4 3329.6 3397.1 3484.0 3599.8 3749.4 3952.1 4260.9 4646.9 5066.7 5549.3 6162.1 6861.8 7619.4 8237.1 8666.5 
8912.6 9110.5 9264.9 9414.5 9482.0 9670.2 9974.2 10172.1 10210.7 9737.8 8835.4 7585.6 5809.9 3638.4 1891.6 979.6 
550.1 342.6 139.9 0.0 
3180.0 3199.3 3271.7 3382.7 3508.1 3672.2 3850.7 4058.2 4304.3 4651.7 5071.6 5539.6 6089.7 6784.6 7571.2 8425.3 9018.8 
9380.7 9612.3 9708.8 9761.9 9819.8 9824.6 9969.4 9945.3 9660.6 8956.1 7889.6 6649.5 5033.0 3262.0 1881.9 1138.8 
772.1 569.4 415.0 183.4 0.0 
3180.0 3218.6 3305.4 3435.7 3595.0 3807.3 4034.1 4318.8 4666.2 5086.0 5587.9 6162.1 6871.5 7769.0 8714.8 9535.1 10167.3 
10572.6 10852.5 11031.0 11228.9 11368.8 11388.1 11441.2 11151.7 10437.5 9390.4 8000.6 6306.9 4342.9 2634.7 1688.9 1134.0 
810.7 598.4 434.3 207.5 0.0 
3180.0 3213.8 3305.4 3445.4 3619.1 3836.2 4087.2 4386.3 4738.6 5197.0 5723.0 6331.0 7117.6 8053.7 9057.4 9959.8 10587.1 
11040.7 11359.1 11566.6 11750.0 11812.7 11899.6 11841.7 11513.6 10736.7 9438.6 7841.4 5988.4 4058.2 2494.8 1621.4 1085.7 
762.4 569.4 424.6 226.8 0.0 
3180.0 3213.8 3310.3 3445.4 3619.1 3826.6 4092.0 4400.8 4757.9 5216.3 5747.1 6335.8 7127.2 7991.0 8956.1 9737.8 10345.8 
10669.1 10852.5 10920.0 10905.6 10780.1 10760.8 10548.5 10012.8 9071.9 7817.3 6277.9 4729.0 3160.7 2026.7 1341.5 955.4 
690.0 497.0 390.9 183.4 0.0 
3180.0 3213.8 3319.9 3450.2 3614.3 3826.6 4063.0 4352.6 4700.0 5100.5 5558.9 6113.9 6726.7 7450.5 8251.5 8931.9 9351.8 
9511.0 9457.9 9279.4 8965.7 8565.2 8473.5 8034.4 7329.9 6480.6 5467.3 4270.5 3175.2 2190.8 1534.5 1153.3 868.6 632.1 
453.6 342.6 144.8 0.0 
3180.0 3218.6 3310.3 3435.7 3585.3 3773.5 3985.8 4227.1 4492.5 4796.5 5148.8 5520.3 5920.8 6369.6 6919.7 7334.7 7508.4 
7426.4 7107.9 6615.7 6089.7 5496.2 5341.8 4864.1 4236.8 3517.8 2847.0 2263.1 1775.8 1442.8 1220.8 1027.8 830.0 641.8 477.7 
357.1 164.1 0.0 
3180.0 3204.1 3271.7 3368.2 3479.2 3575.7 3667.4 3754.2 3845.9 3947.2 4053.4 4130.6 4183.7 4236.8 4285.0 4309.1 4260.9 4106.5 3778.3 
3368.2 2876.0 2422.4 2335.5 2060.5 1795.1 1592.4 1438.0 1317.4 1220.8 1134.0 1042.3 936.1 810.7 694.9 593.5 477.7 222.0 0.0 
3180.0 3199.3 3242.7 3291.0 3315.1 3319.9 3324.7 3305.4 3281.3 3242.7 3228.2 3242.7 3266.8 3266.8 3262.0 3213.8 3117.3 2958.0 2731.2 
2446.5 2123.2 1809.5 1756.5 1568.3 1394.6 1278.7 1182.2 1109.9 1047.1 989.2 926.5 849.3 752.8 641.8 516.3 381.2 178.5 0.0 
3180.0 3194.5 3208.9 3199.3 3146.2 3097.9 3035.2 2958.0 2924.2 2924.2 2933.9 2929.1 2900.1 2827.7 2740.9 2620.2 2475.5 2301.7 2108.7 
1906.1 1722.7 1563.5 1539.3 1418.7 1293.2 1201.5 1124.3 1047.1 969.9 873.4 796.2 699.7 612.8 511.5 371.6 231.6 135.1 0.0 
3180.0 3170.3 3141.4 3069.0 2987.0 2890.5 2808.4 2784.3 2789.1 2784.3 2765.0 2721.6 2639.5 2523.7 2398.3 2253.5 2103.9 1954.3 1819.2 
1698.6 1573.1 1462.1 1447.6 1399.4 1341.5 1269.1 1191.9 1100.2 1003.7 912.0 834.8 757.6 670.7 554.9 395.7 260.6 135.1 0.0 
3180.0 3170.3 3102.8 2996.6 2885.6 2779.5 2740.9 2750.5 2750.5 2721.6 2663.7 2562.3 2441.7 2301.7 2161.8 2031.5 1886.8 1766.1 1660.0 
1520.0 1486.2 1452.5 1442.8 1442.8 1428.3 1370.4 1283.6 1162.9 1076.1 1023.0 998.9 965.1 897.5 757.6 521.2 357.1 222.0 0.0 
3180.0 3146.2 3049.7 2909.8 2779.5 2697.4 2697.4 2711.9 2697.4 2649.2 2547.8 2412.7 2272.8 2118.4 1973.6 1843.3 1713.0 1582.8 1452.5 
1418.7 1404.2 1394.6 1394.6 1389.7 1370.4 1302.9 1167.8 1090.6 1056.8 1037.5 998.9 955.4 878.2 747.9 564.6 405.3 284.7 0.0 
3180.0 3141.4 3035.2 2880.8 2731.2 2678.1 2697.4 2702.3 2673.3 2600.9 2470.6 2325.9 2152.2 1992.9 1843.3 1708.2 1577.9 1404.2 1336.7 
1312.5 1317.4 1327.0 1317.4 1293.2 1264.3 1158.1 1061.6 1023.0 998.9 979.6 936.1 892.7 796.2 646.6 506.7 395.7 255.7 0.0 
3180.0 3146.2 3020.7 2856.7 2721.6 2673.3 2692.6 2707.1 2668.5 2581.6 2441.7 2277.6 2094.3 1925.4 1775.8 1635.8 1491.1 1331.8 1273.9 
1245.0 1264.3 1269.1 1264.3 1249.8 1187.1 1119.5 1032.6 998.9 984.4 969.9 950.6 955.4 801.0 665.9 477.7 366.7 217.1 0.0 
3180.0 3131.7 3006.3 2847.0 2697.4 2649.2 2678.1 2687.8 2654.0 2562.3 2427.2 2268.0 2079.8 1915.7 1770.9 1631.0 1471.8 1317.4 1269.1 
1240.1 1254.6 1245.0 1245.0 1235.3 1162.9 1114.7 1023.0 994.0 979.6 965.1 941.0 931.3 757.6 612.8 487.4 371.6 226.8 0.0 
